Catalog No. : NC06-S/100M
Description: 06MM SLIT PA6 CONDUIT 100M - BL
UPC: 5020963023538
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
General Purpose |
Specifications
|
Radius |
Static: 5 mm |
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
ADR Approved, RoHS, Conforms with End of Life Vehicle Directive (ELV)EU200/53/EC |
Dimensions
|
Trade Size |
NC06/NW4.5 |
|
Outside Diameter |
7.1 mm |
|
Inside Diameter |
4.5 mm |
|
Length |
100 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
6 mm |
|
Outer diameter |
7.1 mm |
|
Inner diameter |
4.5 mm |
|
Material |
Polyamide 6 |
|
Degree of protection (IP) |
IP40 |
|
Fire resistance in accordance with UL94 |
HB |
|
Bending radius, static |
5 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
Y |
|
Halogen free |
Y |