Catalog No. : NC-502SC
Description: 3/4 INCH CONN,HITTLOCK,USE W/ NMSC
UPC: 785991124606
Connector, Size 3/4 Inch, Nylon, For use with Non-Metallic Sheathed Cable
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For use with non-metallic sheathed cable |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL e17583 |
Dimensions
|
Size |
3/4 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E17583 | N/A | PXJV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |