text.skipToContent text.skipToNavigation

Catalog No. : NC-501SC

Description:  1/2 INCH CONN,HITTLOCK,USE W/ NMSC

UPC: 785991124583

Connector, Size 1/2 Inch, Nylon, For use with Non-Metallic Sheathed Cable
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For use with non-metallic sheathed cable

Specifications

Material

Nylon

Color

Yellow

Classifications

Brand Name

Steel City

Standard

UL e17583

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E17583 N/A PXJV N/A N/A

Documents/Support Tools

Sales Drawing

Click here