Catalog No. : NC-105-3
Description: RDG PIPE CLP COND/PIPE SZ 3IN STL
UPC: 785991763485
Clamp, Pipe, Conduit/Pipe Style Nominal Inch 3 Inch/PVC Schedule 80 3.500/Rigid 3.500/PVC Coated Metal 3.580, Recommended Torque in Pounds 20, Gray, Polyurethane
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hose or pipe clamps |
Specifications
|
Material |
Polyurethane |
|
Color |
Gray |
|
Screw Material |
Steel |
|
Included |
Screw and Nut |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Size |
3 Inches |
|
Width |
1-1/2 in |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Other |
|
Rotatable |
N |
Documents/Support Tools
|
Sales Drawing |