Catalog No. : NC-105-2
Description: RDG PIPE CLP COND/PIPE SZ 2IN STL
UPC: 785991763461
Clamp, Pipe, Conduit/Pipe Style Nominal Inch 2 Inch/PVC Schedule 80 2.375/Rigid 2.375/PVC Coated Metal 2.455, Recommended Torque in Pounds 5, Gray, Polyurethane
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hose or pipe clamps |
Specifications
|
Material |
Polyurethane |
|
Color |
Gray |
|
Screw Material |
Steel |
|
Included |
Screw and Nut |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Size |
2 Inches |
|
Width |
1-7/32 in |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Other |
|
Rotatable |
N |
Documents/Support Tools
|
Sales Drawing |