Catalog No. : NC 853
Description:
UPC:
Descriptors
|
Category |
Electrical fittings |
|
Application |
For use with non-metallic sheathed cable |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Iberville |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
Other |
|
One-piece |
Y |
|
Material housing |
Steel |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |