text.skipToContent text.skipToNavigation

Catalog No. : NBPSWG2

Description:  SWIVEL PANEL SUPPORT KIT

UPC: 34481036739

Swing-out panel adjuster kit. Kit includes 2 hinged adjusters, 2 panel adjusters and (4) #10-32 screws.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical general purpose enclosure

Special Features

Easy to install

Application

Ideal for applications that require high-impact strength, chemical resistance, high dielectric strength.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here