Alternate Catalog No. : NB 60020 ST
Catalog No. : NB60020ST
Description: ALUMINUM H TAP W/11 STIRRUP
UPC: 783786068050
Aluminum H Tap for 600-250 Stranded to 2/0 Bail, over 1000 Volts. Copper Stirrup - Diameter .364 inch. Crank Type. Conductor Size 2/0, Bail Arms 3.250 inch with 2.725 inch Diamond Knurls, Bail Center 4.500 inch with 3 inch Diamond Knurl, Height 2.875 inch. Overall length 11 inches. Use Die N. (2) H-Taps with 11 inch Stirrup. Contains Oxide Inhibiting Compound.
View More
View Less
For more info visit:
electrification.us.abb.com
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
- Connectors Fully Marked with Installation and Compression Location Information, Providing Easy Identification for Easy Installation
- Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
- RUS Accepted
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Bail Arms 3.250 inch |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum Clamp/Copper Stirrup |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Bail Arms 3.250 inch with 2.725 inch Diamond Knurls, Bail Center 4.500 inch with 3 inch Diamond Knurl, Height 2.875 inch. Overall length 11 inches. |
|
Wire Size |
2/0 AWG |
Documents/Support Tools
|
SDS |