Alternate Catalog No. : NB 60020
Catalog No. : NB60020
Description: AL H-TYPE COMP CONN 2-1/8IN DIE-N
UPC: 783786740123
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
- Connectors Fully Marked with Installation and Compression Location Information, Providing Easy Identification for Easy Installation
- Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
- RUS Accepted
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Pre-filled with oxide inhibitor. Prevents oxidation and keeps out moisture. |
|
Application |
Used to Dead End Aluminum, ACSR or Aluminum Alloy Conductors. |
Specifications
|
Connection |
Compression |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Temperature Rating |
up to 90 C |
|
Mounting |
None |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted. Complies with ANSI C119.4 Specifications |
Dimensions
|
Size |
Length 2-1/8 inches |
|
Wire Size |
Groove A: 556.5(24/7) to 266.8(18/1) ACSR or 250(37) STR kcmil , Groove B: 2/0(7/1) to #6(7) ACSR or 2/0(19) to #6(7) STR or 2/0 to #6 SOL AWG |
Documents/Support Tools
|
SDS |