text.skipToContent text.skipToNavigation

Alternate Catalog No. : NB 50040 ST

Catalog No. : NB50040ST

Description:  ANTIROT HOTLINE STIRRUPS 4/0-477

UPC: 783786740116

Anti-Rotational Hot Line Stirrups - crank-type, ACSR 4/0-477 (18/1), Stranded 4/0-500, width (A) 10, bail 2/0, length (C) 2-7/8, die N.
View More View Less
For more info visit:  electrification.us.abb.com
  • For Aluminum, AAC and ACSR Conductors
  • Can be Pre-Loaded into a Hot-Stick Installing Tool, Hooked Over the Line and Compressed
  • Connector is Made of Aluminum, and Factory-Installed Bail is Tin-Plated Solid Copper for High Conductivity and Corrosion Resistance
  • Diamond Knurling at Tap Connections and in the Hot-Line Clamping Area Improve Both Mechanical and Electrical Performance
  • Connectors Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
  • All Connectors Marked with Wire Size, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation

Descriptors

Category

Electrical connector assembly

Special Features

For Aluminum, AAAC and ACSR Conductors.

Application

Protect Conductors from Arc and Mechanical Damage where Hot Line Clamps are Used.

Specifications

Connection

Compression

Conductor Range

#2 STR to #6 SOL AWG , 4/0 to 500 kcmil

Number Of Conductors

1

Material

Aluminum Connector, Copper Bail

Finish

Tin Plated Bail

Insulation

None

Temperature Rating

90 C

Environmental Conditions

Outdoor Use.

Classifications

Brand Name

Homac

Dimensions

Size

Overall width 10 inches, Bail Depth 2-7/8 inch x 4-1/2 inch length, bail #2/0

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here