Alternate Catalog No. : NB 500
Catalog No. : NB500
Description: AL H-TYPE COMP CONN 3-3/4IN DIE-N
UPC: 783786740093
Aluminum H-Type Compression Connectors, length 3-3/4 inch, die N.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Pre-filled with oxide inhibitor. Prevents oxidation and keeps out moisture. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 3 inches |
|
Wire Size |
Groove A: 477(18/1) to 4/0(6/1) ACSR or 500 to 4/0(7) STR AWG , Groove B: 477(18/1) to 4/0(6/1) ACSR or 500 to 4/0(7) STR AWG |