Catalog No. : NB-910-1/2
Description: 1/2 INCH CHANNEL NUT
UPC: 785991761108
Nut, Channel, Thread Size 1/2 Inch, Gray, Non-Metallic
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Channel nuts |
Specifications
|
Material of Construction |
Non-Metallic |
|
Nut Type |
Channel |
|
Color |
Gray |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000096 T-nut for channels
|
Surface protection |
Untreated |