Catalog No. : NAL14008
Description: ACCY PART -NAIL FOR CARLON BOXES
UPC: 34481016557
Nail - Length 3-1/4 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Finishing nails |
Specifications
|
Gauge |
10-1/4 Gauge |
Classifications
|
Brand Name |
Carlon / Nutek |
Dimensions
|
Length |
3-1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000103 Nail
|
Diameter |
0.131 inch |
|
Length |
3.25 inch |
|
Material |
Steel |