Catalog No. : NAF-0702
Description: DETECTABLE UT TAPE 6X1000 TELEPHONE
UPC: 786210160610
Foil-Backed Detectable Buried Utility Tape - Orange Background with 2 Rows of Black Legend: CAUTION: BURIED TELEPHONE LINE BELOW, Size 6 Inches x 1000 feet. 5 Mil Polyethylene/Metallic Foil
View More
View Less
For more info visit:
electrification.us.abb.com
- Features a metallic backing designed to be detectable under normal earthen surfaces up to 18 inches with common metal detectors.
- Simple and fast method for relocating lines, cables and conduit for future renovation.
- Black text on a bright background.
Descriptors
|
Category |
Wire identification marker |
|
Special Features |
Features a metallic backing designed to be detectable under normal earthen surfaces up to 18 inches with common metal detectors. |
Specifications
|
Color |
Orange |
|
Legend |
TELEPHONE LINE |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Width |
6 in , 152.4 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001496 Warning tape
|
Imprint |
Text/symbols |
|
Colour |
Other |
|
Width |
152.4 mm |
|
Length |
304.8 m |
Documents/Support Tools
|
Sales Drawing |