Catalog No. : NA-0709
Description: BURIED UT TAPE 6X1000 FIBER OPTIC
UPC: 786210164267
Buried Utility Tape - Orange, Legend: Fiber Optic Cable, Size 6 inch x 1000 feet
View More
View Less
For more info visit:
electrification.us.abb.com
- Protect against costly dig-ins.
- Place 1 to 1 1/2 feet below the ground surface directly above the pipeline or cable below.
- Bright fade-resistant colors warn equipment operators that a vital pipeline or cable is buried below, before damage occurs.
- Black text on a bright background.
Descriptors
|
Category |
Wire identification marker |
|
Special Features |
Protect against costly dig-ins. Place 1 to 1 1/2 feet below the ground surface directly above the pipeline or cable below. |
Specifications
|
Color |
Orange |
|
Legend |
FIBER OPTIC CABLE |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Width |
6 in , 152.4 mm |
Documents/Support Tools
|
Sales Drawing |