Catalog No. : NA-0708
Description: BURIED UTL TAPE YEL ELECTRIC LINE 6
UPC: 786210773407
Buried Utility Tape, Yellow, Legend ELECTRIC LINE, 6 inch width, 1000 Feet
View More
View Less
For more info visit:
electrification.us.abb.com
- Protect against costly dig-ins.
- Place 1 to 1-1/2 feet below the ground surface directly above the pipeline or cable below.
- Bright fade-resistant colors warn equipment operators that a vital pipeline or cable is buried below, before damage occurs.
- Black text on a bright background.
Descriptors
|
Category |
Wire identification marker |
|
Special Features |
Protect against costly dig-ins. Place 1 to 1 1/2 feet below the ground surface directly above the pipeline or cable below. |
Specifications
|
Color |
Yellow |
|
Legend |
ELECTRIC LINE |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Width |
6 in , 152.4 mm |
ETIM Classification
ETIM
EC001496 Warning tape
|
Imprint |
Text/symbols |
|
Colour |
Yellow |
|
Width |
152.4 mm |
|
Length |
304.8 m |
Documents/Support Tools
|
Sales Drawing |