Catalog No. : NA-0609
Description: POLYETHYLENE BURIED UTILITY TAPE
UPC: 786210165080
- Protect against costly dig-ins.
- Place 1 to 1 1/2 feet below the ground surface directly above the pipeline or cable below.
- Bright fade-resistant colors warn equipment operators that a vital pipeline or cable is buried below, before damage occurs.
- Black text on a bright background.
Descriptors
|
Category |
Wire identification marker |
|
Special Features |
Protect against costly dig-ins. Place 1 to 1 1/2 feet below the ground surface directly above the pipeline or cable below. |
Specifications
|
Material |
Polyethylene Tape |
|
Color |
Orange |
|
Legend |
FIBER OPTIC CABLE |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Width |
3 in , 76.2 mm |
|
Imprint |
Text/symbols |
|
Colour |
Other |
|
Width |
76.2 mm |
|
Length |
304.8 m |
Documents/Support Tools
|
Sales Drawing |