Catalog No. : NA-0365
Description: FOAM MOUNTING TAPE
UPC: 786210897110
2-Sided Foam Mounting Tape, No Legend, 1/2 inch wide, 9 Yards per roll
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Foam tapes |
Specifications
|
Material |
Foam |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Length |
57 ft , 13.23 m |
ETIM Classification
ETIM
EC001496 Warning tape
|
Imprint |
None |
|
Length |
13.23 m |
|
Length |
27 ft |
Documents/Support Tools
|
Sales Drawing |