Catalog No. : NA-0254
Description: BAR TAPE 3X1000 CAUTION DO NOT ENTR
UPC: 786210764108
Barricade Tape, Yellow Background with Black Legend CAUTION DO NOT ENTER, 3 inch width, 1000 Feet. Polyethylene 4 Mil Thick.
View More
View Less
For more info visit:
electrification.us.abb.com
- Inexpensive and easy to handle.
- Convenient and reusable.
- For indoor and outdoor use.
Descriptors
|
Category |
Wire identification marker |
|
Special Features |
Inexpensive and easy to handle. |
Specifications
|
Color |
Yellow |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Width |
3 in , 76.2 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001496 Warning tape
|
Imprint |
Text/symbols |
|
Colour |
Yellow |
|
Width |
76.2 mm |
|
Length |
304.8 m |
Documents/Support Tools
|
Sales Drawing |