Catalog No. : N4NY-003-0-M
Description: CABLE CLAMP PLN EDGE BLK .187IN DIA
UPC: 728494111315
Plain Edge Cable Clamp, Black Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Width of 9.53mm (0.375 Inches), Thickness of 1.27mm (0.50 Inches), Hole Diameter of 4.3mm (0.170 Inches), #8 Screw Mounting with Closed Diameter of 4.7mm (0.187 Inches), Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Fully radiused inside edges with size markings in inches and millimeters for easy identification.
- Plain edge cable clamps are designed to perform to NAS-1397P.
Descripteurs
|
Catégorie |
Crampons en nylon |
|
Caractéristiques spéciales |
Fully radiused inside edges with size markings in inches and millimeters for easy identification. |
Spécifications
|
Matériau |
Nylon/Polyamide 6.6 |
|
Couleur |
Noir |
|
Montage |
#8 Screw |
Classifications
|
Marque de produit |
Ty-Rap |
|
Sous-marque de produit |
Catamount |
Documents/Support Tools
|
Sales Drawing |