Catalog No. : N4NY-002B-0-C
Description: CBL CLAMP BLACK PLAIN EDGE .13 DIA
UPC: 728494074887
- Fully radiused inside edges with size markings in inches and millimeters for easy identification.
- Plain edge cable clamps are designed to perform to NAS-1397P.
Descriptors
|
Category |
Cable clips |
|
Special Features |
Fully radiused inside edges with size markings in inches and millimeters for easy identification. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Mounting |
#10 Screw |
Classifications
|
Brand Name |
Catamount |
|
Nominal diameter |
3.2 mm |
|
Model |
Closed |
|
Type of fastening |
Screw hole |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
UV resistant |
N |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |