Catalog No. : N4NY-002-0-C
Description: CABLE CLAMP BLK PLAIN EDGE .13 DIA
UPC: 728494134734
- Fully radiused inside edges with size markings in inches and millimeters for easy identification.
- Plain edge cable clamps are designed to perform to NAS-1397P.
Descriptors
|
Category |
Nylon Cable Clips |
|
Special Features |
Fully radiused inside edges with size markings in inches and millimeters for easy identification. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Mounting |
#8 Screw |
Classifications
|
Brand Name |
Ty-Rap |
|
Sub Brand |
Catamount |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal diameter |
3.2 mm |
|
Model |
Closed |
|
Type of fastening |
Screw hole |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |