text.skipToContent text.skipToNavigation

Catalog No. : N300-PS-X

Description:  NON-INS PRL SPLICE, 300 MCM, CMA 30

UPC: 786210890968

Non-Insulated Parallel Splice Connector For Wire Range 300 MCM For Circular Mil Range 300,000-380,000 Length 1.125 Diameter 1.1,Metallic
View More View Less
For more info visit:  electrification.us.abb.com
  • Resistant to corrosion and preserve the electrical integrity of the wires in single or multiple strands.
  • Feature an intelligent constructable part number for quick identification of the wire range.
  • Application Tools: TBM750M1, TBM8750BSCR

Descriptors

Category

Wire or cable compression splice

Special Features

Resistant to corrosion and preserve the electrical integrity of the wires in single or multiple strands. Feature an intelligent constructable part number for quick identification of the wire range.

Specifications

Conductor Range

300 kcmil

Material

Copper

Finish

Tin Plated

Color

Metallic

Voltage Rating

600 V

Insulation

Non-Insulated

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001059 Crimp splices for copper conductor

Insulation

None

Documents/Support Tools

Sales Drawing

Click here