text.skipToContent text.skipToNavigation

Catalog No. : N2220

Description:  TWO HOLE CU-CONNECTOR FOR RANGER2

UPC: 75114153690

Tinned-Copper 2-Hole Spade Connector. Conductor Size 220 - #2 Stranded/Compressed or #1 Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Copper Conductor.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crimp cable lug for copper conductors according to DIN 46235

Special Features

Used for Ranger2 Lug Cable Terminator.

Application

For Copper Conductor only.

Specifications

Cable Size

#2 STR/COMPR AWG , #1 SOL/COMPT AWG

Number Of Holes

2

Voltage Rating

15/25/35kV

Insulation

None

Material

Copper, Tinned

Connection

Compression

Classifications

Brand Name

Elastimold

Documents/Support Tools

Support/Tools

Click here