text.skipToContent text.skipToNavigation

Catalog No. : N219SS6C

Description:  90DEG CRNR PLT HT3.5IN LEN5-3/8 316

UPC: 616013095270

Made or assembled in Canada.

Plate, 90 Degree Corner, Height 3-1/2 Inches, Length 5-3/8 Inches, Hole Diameter 9/16 Inch on 1-7/8 Inch Centers, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Mounting plates

Specifications

Material

Stainless Steel

Plate Type

Corner

Classifications

Brand Name

Superstrut

Dimensions

Length

5-3/8 in

Height

3-1/2 in

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here