text.skipToContent text.skipToNavigation

Alternate Catalog No. : N219 SS

Catalog No. : N219SS

Description:  97 DEGREE ANGLE FITTING

UPC: 616013074565

Plate, 90 Degree Corner, Height 3-1/2 Inches, Length 5-3/8 Inches, Hole Diameter 9/16 Inch on 1-7/8 Inch Centers, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Length

5-3/8 in

Height

3-1/2 in

Documents/Support Tools

Sales Drawing

Click here