text.skipToContent text.skipToNavigation

Alternate Catalog No. : N219 GR

Catalog No. : N219GR

Description:  90DEG CRNR PLT HT3.5IN LEN5-3/8 GRN

UPC: 616013027028

Plate, 90 Degree Corner, Height 3-1/2 Inches, Length 5-3/8 Inches, Hole Diameter 9/16 Inch on 1-7/8 Inch Centers, Green Urethane Powder Coated Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Application

For use in metal framing applications

Specifications

Material

Steel

Plate Type

Corner

Classifications

Brand Name

Superstrut

Dimensions

Length

5-3/8 in

Height

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here