text.skipToContent text.skipToNavigation

Alternate Catalog No. : N205 SS

Catalog No. : N205SS

Description:  90 DEGREE ANGLE FITTING

UPC: 616013107201

Fitting, 90 Degree, Height 3-7/8 Inches, Base Length 3-3/4 Inches, Hole Diameter 9/16 Inches on 1-7/8 Inch Centers, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Length

3-3/4 in

Height

3-7/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here