text.skipToContent text.skipToNavigation

Alternate Catalog No. : N 101SC

Catalog No. : N101SC

Description:  NAILSTRAP,STL,EMT,1/2 EMT, 3/8 FLE

UPC: 785991428117

Nail Strap, EMT Size 1/2 Inch, Flex Size 3/8 Inch, Length 2-5/32 Inches, Height 1-5/64 Inch, Material Zinc Plated Stamped Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For use with EMT conduit

Specifications

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here