Catalog No. : N101-SC-25
Description: NAILSTRAP,STL,EMT,1/2 EMT, 3/8 FLEX
UPC: 785991144734
Nail Strap, EMT Size 1/2 Inch, Flex Size 3/8 Inch, Length 2-5/32 Inches, Width 1-5/64 Inch, Material Zinc Plated Stamped Steel, Pack of 25
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Metal straps |
Specifications
|
Material |
Zinc Plated Stamped Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Length |
2-5/32 in |
|
Width |
1-5/64 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002352 Hook nail
|
Length |
66.675 mm |
|
Diameter |
12.7 mm |
|
Material |
Steel |
|
Surface protection |
Other |