Catalog No. : N0330
Description: 15-35KV TPAL R2 2H SPAD CONN 500MCM
UPC: 783786548330
Tinned-Aluminum 2-Hole Spade Connector. Conductor Size 330 - 500 kcmil Stranded/Compressed or 600 kcmil Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Aluminum or Copper Conductor.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Used for Ranger2 Lug Cable Terminator. |
|
Application |
For Aluminum or Copper Conductor. |
Specifications
|
Cable Size |
500 kcmil , 600 kcmil |
|
Number Of Holes |
2 |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |