text.skipToContent text.skipToNavigation

Catalog No. : N0220

Description:  15-35KV TPAL R2 2 SPADE CONN NO2STR

UPC: 783786667291

Tinned-Aluminum 2-Hole Spade Connector. Conductor Size 220 - #2 Stranded/Compressed or #1 Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Aluminum or Copper Conductor.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Special Features

Used for Ranger2 Lug Cable Terminator.

Application

For Aluminum or Copper Conductor.

Specifications

Cable Size

#2 STR AWG , #2 COMPR AWG , #1 SOL AWG , #1 COMPT AWG

Number Of Holes

2

Insulation

None

Material

Aluminum

Connection

Compression

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Support/Tools

Click here