text.skipToContent text.skipToNavigation

Catalog No. : MVWV-P299

Description:  FTNG 90D PG29 NW29 PA6/BR IP68 GRY

UPC: 786209960511

VWV Connector 90 Degree Elbow, PG Metal Thread - Thread 29, Fits to Conduit Size NW/Metric 29/32, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass

Color

Gray

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

PG29

Trade Size

NW29/32 Metric

Compliance and Certifications

POPs POPs 28 Compliant