text.skipToContent text.skipToNavigation

Catalog No. : MVWV-P090GT

Description:  FITTING PA6/BR NW10 PG11 90D GRY

UPC: 786210169583

VWV Connector 90 Degree Elbow, PG Metal Thread - Thread 9, Fits to Conduit Size NW/Metric 10/12, IP68GT, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

PG09

Trade Size

NW10

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

PMA_EPD_CON_XPCSF_2505

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ