text.skipToContent text.skipToNavigation

Catalog No. : MVWV-P090

Description:  FTNG 90D PG9NW10 PA6/BR 10 IP68 GRY

UPC: 786209960467

VWV Connector 90 Degree Elbow, PG Metal Thread - Thread 9, Fits to Conduit Size NW/Metric 10/12, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass

Color

Gray

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

PG09

Trade Size

NW10/12 Metric

Compliance and Certifications

POPs POPs 28 Compliant