text.skipToContent text.skipToNavigation

Catalog No. : MVWV-M120GT-10

Description:  FITTING PA6/BR NW10 M12 90D GRY

UPC: 786210169491

PMAFIX 90 Degree Grey Elbow with Metric Threads, IP68GT, Elbow Material - Polyamide 6, Thread Material - Nickel Plated Brass, Thread Size - M12x1.5, Thread Length - 10, Conduit Size NW - 10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

For Use In the Heavy Machine and Railway Vehicle Construction Sectors Where Increased Demands are Made of the System Properties

Specifications

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

M12

Trade Size

NW10

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

PMA_EPD_CON_XPCSF_2505

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ