Catalog No. : MVS321276E6CS1976
Description: 3WAY SWITCH, 27KV
UPC: 75114268318
Molded Vacuum Switch, Three Phase, 27 kv, 600 Amp Bushing, 600 Amp T Body, 600 Amp Bushing, Any Customer Specific Modification CS1976 - 12 Conductor Cable 30 foot long, and 10 Conductor Cable 30 foot long. No Motor Control.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Molded Rubber Insulation - MVSs are Fully Sealed and Submersible.
- With No Gas or Oil Leak, Vacuum Switching Components are Maintenance Free
- Small Footprint Enables MVSs to Fit in Tight Padmount, Subsurface, Vault or Riser-Pole Installations
- MVS Molded Vacuum Switches include Molded-In Elbow Connection Interfaces and Spring-Energy Mechanisms.
- Construction - Submersible, Corrosion Resistant, Fully Shielded
Descriptors
|
Category |
Vacuum switch |
|
Special Features |
E - 600 Amp T-Body, Three Phase Switch with 12VDC IB motor, stand-alone CT, 12 cond. cable 30 ft, 10 cond. cable 30 ft, No motor control. |
|
Application |
Subsurface |
Specifications
|
Temperature Rating |
-40 to +65 C |
|
Operating Temperature |
-40 to +65 C |
|
Environmental Conditions |
Submersible. Corrosion Resistant. Fully Shielded. |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE C37.74, IEEE 386, IEC 265, ANSI C57.12.28 |
Documents/Support Tools
|
Support/Tools |