text.skipToContent text.skipToNavigation

Alternate Catalog No. : MVS3-21-1566PS6MO12D

Catalog No. : MVS3211566PS6MO12D

Description:  SWITCH, MOLD VAC, 3PH 15KV, W/PS/MO

UPC: 783786315604

Molded Vacuum Switch, Three-Phase, 15kV, with 600 Amp Terminations with Parking Stand for MVS or MVI (Between Busings for Single or Three-Phase Units), 12-24 VDC Motor Operator and Controller for MVS3 or MVI3 Units
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Molded Rubber Insulation - MVSs are Fully Sealed and Submersible.
  • With No Gas or Oil Leak, Vacuum Switching Components are Maintenance Free
  • Small Footprint Enables MVSs to Fit in Tight Padmount, Subsurface, Vault or Riser-Pole Installations
  • MVS Molded Vacuum Switches include Molded-In Elbow Connection Interfaces and Spring-Energy Mechanisms.
  • Construction - Submersible, Corrosion Resistant, Fully Shielded

Descriptors

Category

Vacuum switch

Special Features

PS6 - Double Parking Stands, MO12D - 12-24 VDC Motor Controller with 30 foot Cable.

Application

Subsurface

Specifications

Temperature Rating

-40 to +65 C

Operating Temperature

-40 to +65 C

Environmental Conditions

Submersible. Corrosion Resistant. Fully Shielded.

Classifications

Brand Name

Elastimold

Standard

IEEE C37.74, IEEE 386, IEC 265, ANSI C57.12.28

Documents/Support Tools

Support/Tools

Click here