Catalog No. : MVS3-27B-66-T
Description: VAC SWITCH,3PH,27KV/16KA,600A,TRBRK
UPC: 75114404891
Molded Vacuum Switch, 3 Phase, 27kV/16kA, End-Body: 600 Amp Bushing, Main-body: 600 Amp Bushing, Accessories: Elastimold Tru-Break (No Electric Interlock)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum switch |
|
Special Features |
No Electric Interlock |
|
Application |
3-Phase, 27kV/16kA |
Specifications
|
Temperature Rating |
-40 to +65 C |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE C37.74, IEEE 386, IEC 265, ANSI C57.12.28 |
Documents/Support Tools
|
Support/Tools |