Catalog No. : MVS3-27-66-T
Description: VAC SWITCH,3PH,27KV,600A/600A,TRBRK
UPC: 75114377812
Molded Vacuum Switch, 3 Phase, 27kV/12.5kA, End-Body: 600 Amp Bushing, Main-Body: 600 Amp Bushing, Accessories: Elastimold Tru-Break Mechanical Interlock Only (manual)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum switch |
|
Special Features |
Elastimold Tru-Break Mechanical Interlock Only |
|
Application |
3 Phase, 27kV/12.5kA |
Specifications
|
Temperature Rating |
-40 to +65 C |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE C37.74, IEEE 386, IEC 265, ANSI C57.12.28 |
Documents/Support Tools
|
Support/Tools |