text.skipToContent text.skipToNavigation

Catalog No. : MVNV-P366

Description:  FTNG STR PG36 NW36 PA6/BR IP68 GRY

UPC: 786209960245

VNV Connector Straight, PG Metal Thread - Thread 36, Fits to Conduit Size NW/Metric 36/40, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Gray

Connection

PG36

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

NW36 , PG36 Thread

Compliance and Certifications

POPs POPs 28 Compliant