text.skipToContent text.skipToNavigation

Catalog No. : MVNV-P090

Description:  FTNG STR PG09 NW10 PA6/BR IP68 GRY

UPC: 786209960177

VNV Connector Straight, PG Metal Thread - Thread 9, Fits to Conduit Size NW/Metric 10/12, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Gray

Connection

PG09

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

NW10 , PG09 Thread

Compliance and Certifications

POPs POPs 28 Compliant