Alternate Catalog No. : MVI3-15-66-20-MA-TA
Catalog No. : MVI3156620MATA
Description: INT,3PH,15KV,600A,20CTRL,AC MTR,TB
UPC: 75114396806
Molded Vacuum Interrupter, 3 Phase, 15kV/12.5kA, End-body: 600 Amp Bushing, Main-body: 600 Amp Bushing, Control: Elastimold 20 Control, Motor: 120VAC Motor, Tru-break: Tru-break with AC Interlock
View More
View Less
For more info visit:
electrification.us.abb.com
- Vacuum Interrupters, Programmable, Electronic, Self-Powered Controls and EPDM Rubber Insulation Provide Compact, Lightweight and Submersible Overcurrent Protection.
- Field Programmable with a Wide Range of Time-Current Characteristic (TCC) Curves and Trip Settings.
- TCC Curves Provide Predictable Tripping for Ease of Coordination with Upstream and/or Downstream Protective Devices
- Control Monitors the Current Condition - When the Programmed Parameters are Exceeded, A Singal is Sent to the Tripping Mechanism.
- MVI Molded Vacuum Fault Interrupters include Molded-in Elbow Connection Interfaces and Trip-Free Mechanisms.
Descriptors
|
Category |
Vacuum interruptor |
|
Special Features |
Tru-break with AC Interlock |
|
Application |
Make, Carry and Automatically Interrupt Currents |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Material |
EPDM Rubber Insulation |
|
Phase |
3-Phase |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60, IEEE 386, ANSI C57.12.28 |
Documents/Support Tools
|
Support/Tools |