Catalog No. : MVI3-21-38-6E6
Description: 3PH VAC SW 38KV 600A-T/600A
UPC: 75114377898
Molded Vacuum Interrupter, Three-Phase, 38kV (12.5/20), End and Main Interfaces are 600 Amp Bushing Termination, Interface is 600 Amp T-Body. Control is Elastimold Internal Control.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum interruptor |
|
Application |
Three Phase |
Specifications
|
Voltage Rating |
38 kV |
|
Amperage Rating |
600 A |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |