Catalog No. : MVI3-21-38-6E2-80
Description: VAC INT 3PH 38KV 600A-T/200A 80CTRL
UPC: 75114375672
Molded Vacuum Interrupter, 3 Phase, 38kV/12.5kA, End-body Interface: 600 AMP T-Body, Main-body Interface: 200 Amp Bushing Well, Control: Elastimold 80 Control With 30 Foot 10-pin Male/Female Cable
View More
View Less
For more info visit:
electrification.us.abb.com
- Vacuum Interrupters, Programmable, Electronic, Self-Powered Controls and EPDM Rubber Insulation Provide Compact, Lightweight and Submersible Overcurrent Protection.
- Field Programmable with a Wide Range of Time-Current Characteristic (TCC) Curves and Trip Settings.
- TCC Curves Provide Predictable Tripping for Ease of Coordination with Upstream and/or Downstream Protective Devices
- Control Monitors the Current Condition - When the Programmed Parameters are Exceeded, A Singal is Sent to the Tripping Mechanism.
- MVI Molded Vacuum Fault Interrupters include Molded-in Elbow Connection Interfaces and Trip-Free Mechanisms.
Descriptors
|
Category |
Vacuum interruptor |
|
Special Features |
Elastimold 80 Control With 30 Foot 10-pin Male/Female Cable |
|
Application |
Make, Carry and Automatically Interrupt Currents |
Specifications
|
Voltage Rating |
38 kV |
|
Amperage Rating |
600 A |
|
Material |
EPDM Rubber Insulation |
|
Phase |
Triple Phase |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60, IEEE 386, ANSI C57.12.28 |
Dimensions
|
Length |
10 in |
|
Width |
20 in |
|
Height |
33 in |
Documents/Support Tools
|
Support/Tools |