Alternate Catalog No. : MVI1-21-27-22-SM-BH
Catalog No. : MVI1212722SMBH
Description: VAC INT,27KV,200A,NO CTRL,BENT HAND
UPC: 75114418072
Molded Vacuum Interrupter, 1-Phase, 27 kV/12.5 kA, 125 kV BIL, End-Body Interface: 200 Amp Bushing Well, Main-body Interface: 200 Amp Bushing Well, SM - External Control Ready (No Control Provided), BH - Bent-Handle Configuration
View More
View Less
For more info visit:
electrification.us.abb.com
- Vacuum Interrupters, Programmable, Electronic, Self-Powered Controls and EPDM Rubber Insulation Provide Compact, Lightweight and Submersible Overcurrent Protection.
- Field Programmable with a Wide Range of Time-Current Characteristic (TCC) Curves and Trip Settings.
- TCC Curves Provide Predictable Tripping for Ease of Coordination with Upstream and/or Downstream Protective Devices
- Control Monitors the Current Condition - When the Programmed Parameters are Exceeded, A Singal is Sent to the Tripping Mechanism.
- MVI Molded Vacuum Fault Interrupters include Molded-in Elbow Connection Interfaces and Trip-Free Mechanisms.
Descriptors
|
Category |
Vacuum interruptor |
|
Special Features |
SM - External Control Ready (No Control Provided), BH - Bent-Handle Configuration |
|
Application |
SM - External Control Ready (No Control Provided), BH - Bent-Handle Configuration |
Specifications
|
Voltage Rating |
27 kV |
|
Amperage Rating |
200 A |
|
Material |
EPDM Rubber |
|
Phase |
Single Phase |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60, IEEE 386, ANSI C57.12.28 |
Documents/Support Tools
|
Support/Tools |