Catalog No. : MVI1-27-6E6-T
Description: VAC INT,1PH,27KV,600A-T/600A,TB
UPC: 75114422277
Molded Vacuum Interrupter, Single Phase, 27kV/12.5kA, End-Body: 600 Amp T-Body, Main-Body: 600 Amp Bushing, Control: Elastimold Internal Control, Accessories: Elastimold Tru-Break Mechanical Interlock Only (Manual)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum interruptor |
|
Special Features |
Elastimold Tru-Break Mechanical Interlock Only |
|
Application |
Single Phase, 27kV/12.5kA |
Specifications
|
Voltage Rating |
27 kV |
|
Amperage Rating |
15.5 kA |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |