Catalog No. : MVI1-15-6E6-T
Description: VAC INT,1PH,15KV,600A-T/600A,TB
UPC: 75114426701
Molded Vacuum Interrupter with Tru-Break, 1 Phase, 15kV/12.5kA, End-Body: 600 Amp T-Body, Main-Body: 600 Amp Bushing, Control: Elastimold Internal Control, Accessories: Elastimold Tru-Break with Mechanical Interlock Only (Manual). Length 32.8 inch, Width 20.93 inch, Mounting Slot width 5.5 inch. IEEE C37.60/IEC 62271-111 - Standard for Fault Interrupters. IEEE 386 - Standard for Separable Connectors and Bushing Interfaces.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum interruptor |
|
Application |
Make, Carry and Automatically Interrupt Currents |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Material |
EPDM Rubber Insulation |
|
Phase |
Single Phase |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |