text.skipToContent text.skipToNavigation

Catalog No. : MV3131T-1144222

Description:  MV3131T2P66XIXXXE000

UPC: 75114423144

Multiway, Subsurface Dry Vault, 15 kV/12.5 kA, 3-Phase, 3-Ways, 1-Source Way, Source Component: MVS3 with 600 Amp Bushing Interface, 2-Load Ways, Load Component: MVI3 with 600 Amp Bushing Interface, Source Controls: None, Load Controls: Elastimold Internal Control, English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Subsurface

Enclosure

None

Classifications

Brand Name

Elastimold