text.skipToContent text.skipToNavigation

Catalog No. : MTB1-TB

Description:  TERMINAL BLOCK

UPC: 786210896588

Sectional Terminal Block, Black
View More View Less
For more info visit:  electrification.us.abb.com
  • Sections snap together, no mounting channel required. Mounting screw required every 10 block.

Descriptors

Category

Electrical terminals

Special Features

Sections snap together, no mounting channel required. Mounting screw required every 10 block.

Specifications

Amperage Rating

40 A

Voltage Rating

300 V

Material

Brass

Color

Black

Classifications

Brand Name

Sta-Kon

Standard

UL E66436

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 45648004 622801 N/A N/A N/A
UL E66436 N/A XCFR N/A N/A
ETIM EC002021 Terminal block connector

Rated current In

40 A

Rated voltage

300 V